CX 1 Photo1
In Stock

Conical Compression Springs

SKU: CX-15

CX-15

ECID: 1108554
  • Brand:Century Spring Corp
  • Color:Natural
  • End Type:Closed
  • Full Material:302 Stainless Steel
  • Hole Size:Not Applicable
  • Imperial/Metric:Imperial
  • Length:.500 in (12.7 mm)
  • Material:Stainless Steel
  • Maximum Outside Diameter:.484 in (12.3 mm)
  • Minimum Outside Diameter:.296 in (7.5 mm)
  • Outside Diameter Range:.296 - .484 in (7.5 - 12.3 mm)
  • Type:Conical Compression
  • Wire Diameter:.040 in (1 mm)
Quantity
Price Each
1
$1.02