ExpansionPlug Photo1
In Stock

.312 in Expansion Plug

SKU: CVP-312

Plug:Stainless Steel, Ball:Bearing Steel Expansion Plug can be used with CVP-80 for sealing diameter holes in manifolds and castings.

ECID: 1112481
  • Compatible Products:CVP-80
  • Hole Diameter:.312 in (7.9 mm)
  • Imperial/Metric:Imperial
  • Length (Ball Center to End of Shank):.460 in (11.7 mm)
  • Length (Center to Below Shoulder):.338 in (8.6 mm)
  • Material:Plug:Stainless Steel, Ball:Bearing Steel
  • Minimum Tap Depth:.326 in (8.3 mm)
  • Product Type:Expansion Plug
Quantity
Price Each
1
$2.08