CTR 201 Photo1
In Stock

Counters

SKU: CTR-203

Stroke Counter

ECID: 1059797
  • Counter Action:Forward
  • Counter Style:Deluxe Ratchet
  • Imperial/Metric:Imperial
  • Maximum Counts Per Minute:600
  • Number of Display Digits:5
  • Numeral Color:White
  • Operating Pressure Range:NaN - NaN (NaN - NaN)
Quantity
Price Each
1
$37.64
Standard Pack: 1