CTC 810 Photo1
Special Order 1 days

Shaft Collars - Clamp, Two-Piece

SKU: CTC-822

Two-Piece Shaft Collar

ECID: 1048490
  • Bore Diameter (Imperial):2.95 in
  • Bore Diameter (Metric):75.0 mm
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Metric
  • Material:Steel
  • Outside Diameter (Imperial):4.06 in
  • Outside Diameter (Metric):103.0 mm
  • Overall Width (Imperial):0.75 in
  • Overall Width (Metric):19.0 mm
Quantity
Price Each
1
$63.13
Standard Pack: 1