CTC 810 Photo1
In Stock

Shaft Collars - Clamp, Two-Piece

SKU: CTC-813

Two-Piece Shaft Collar

ECID: 1048483
  • Bore Diameter:30.0 mm (1.181 in)
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Metric
  • Material:Steel
  • Outside Diameter (Imperial):2.13 in
  • Outside Diameter (Metric):54.0 mm
  • Overall Width (Imperial):0.59 in
  • Overall Width (Metric):15.0 mm
Quantity
Price Each
1
$14.26
Standard Pack: 1