CTC 810 Photo1
In Stock

Shaft Collars - Clamp, Two-Piece

SKU: CTC-807

Two-Piece Shaft Collar

ECID: 1048477
  • Bore Diameter (Imperial):0.59 in
  • Bore Diameter (Metric):15.0 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Metric
  • Material:Steel
  • Outside Diameter (Imperial):1.34 in
  • Outside Diameter (Metric):34.0 mm
  • Overall Width (Imperial):0.51 in
  • Overall Width (Metric):13.0 mm
Quantity
Price Each
1
$8.56
Standard Pack: 1