CTC 810 Photo1
Out of Stock

Shaft Collar - Clamp, Two-Piece

SKU: CTC-802

Two-Piece Shaft Collar

ECID: 1048472
  • Bore Diameter (Imperial):0.24 in
  • Bore Diameter (Metric):6.0 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Material:Steel
  • Outside Diameter (Imperial):0.63 in
  • Outside Diameter (Metric):16.0 mm
  • Overall Width (Imperial):0.35 in
  • Overall Width (Metric):9.0 mm
Quantity
Price Each
1
$7.12
Standard Pack: 1