CTC 650 Photo1
In Stock

Shaft Collar - Hex Bore Clamp, One-Piece

SKU: CTC-654

Hexagon Bore Two-Piece Shaft Collar

ECID: 1091550
  • Bore Diameter (Imperial):.625 in
  • Bore Diameter (Metric):15.88 mm
  • Collar Style:Two-Piece
  • Coupling Style:Hex Bore Clamp-Style
  • Material:Stainless Steel
  • Outside Diameter (Imperial):1.500 in
  • Outside Diameter (Metric):38.1 mm
  • Overall Width (Imperial):.406 in
  • Overall Width (Metric):10.31 mm
Quantity
Price Each
1
$33.87
Standard Pack: 1