CTC 601 Photo1
Special Order 1 days

Shaft Collars - Hex Bore Clamp, One-Piece

SKU: CTC-607

Hexagon Bore One-Piece Shaft Collar

ECID: 1048500
  • Bore Diameter:1.000 in (25.4 mm)
  • Collar Style:One-Piece
  • Coupling Style:Hex Bore Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Outside Diameter (Imperial):2.125 in
  • Outside Diameter (Metric):53.98 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$31.68
Standard Pack: 1