CTC 601 Photo1
In Stock

Shaft Collars - Hex Bore Clamp, One-Piece

SKU: CTC-604

Hexagon Bore One-Piece Shaft Collar

ECID: 1048499
  • Bore Diameter:15.9 mm
  • Brand:Stafford Manufacturing
  • Collar Style:One-Piece
  • Coupling Style:Hex Bore Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Outside Diameter:38.1 mm
  • Overall Width:10.3 mm
Quantity
Price Each
1
$26.62
Standard Pack: 1