CTC 553 Photo2
Special Order 1 days

Shaft Collars - Hex Bore Clamp, Two-Piece

SKU: CTC-556

Hexagon Bore Two-Piece Shaft Collar

ECID: 1048504
  • Bore Diameter (Imperial):.875 in
  • Bore Diameter (Metric):22.23 mm
  • Collar Style:Two-Piece
  • Coupling Style:Hex Bore Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):2.000 in
  • Outside Diameter (Metric):50.8 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$28.74
Standard Pack: 1