CTC 30 Photo1
In Stock

Shaft Collar - Clamp, One-Piece

SKU: CTC-50

One-Piece Shaft Collar

ECID: 1048353
  • Bore Diameter (Imperial):1.625 in
  • Bore Diameter (Metric):41.28 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Clamp-Style
  • Material:Steel
  • Outside Diameter (Imperial):2.625 in
  • Outside Diameter (Metric):66.68 mm
  • Overall Width (Imperial):.688 in
  • Overall Width (Metric):17.48 mm
Quantity
Price Each
1
$14.45
Standard Pack: 1