CTC 2SS Photo1
In Stock

Shaft Collars - Clamp, One-Piece

SKU: CTC-34SS

One-Piece Shaft Collar

ECID: 1091561
  • Collar Style:One-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
Quantity
Price Each
1
$4.09
Standard Pack: 1