CTC 10A Photo1
In Stock

Shaft Collars - Clamp, One-Piece

SKU: CTC-32A

One-Piece Shaft Collar

ECID: 1048336
  • Bore Diameter (Imperial):1.125 in
  • Bore Diameter (Metric):28.58 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Clamp-Style
  • Material:Aluminum
  • Outside Diameter (Imperial):1.875 in
  • Outside Diameter (Metric):47.63 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$12.12
Standard Pack: 1