CTC 2SS Photo1
In Stock

Shaft Collars - Clamp, One-Piece

SKU: CTC-26SS

One-Piece Shaft Collar

ECID: 1048329
  • Bore Diameter:.875 in (22.2 mm)
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Outside Diameter (Imperial):1.625 in
  • Outside Diameter (Metric):41.28 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$15.90
Standard Pack: 1