CTC 30 Photo1
In Stock

Shaft Collars - Clamp, One-Piece

SKU: CTC-2

One-Piece Shaft Collar

ECID: 1048321
  • Bore Diameter (Imperial):.125 in
  • Bore Diameter (Metric):3.18 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:One-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):.500 in
  • Outside Diameter (Metric):12.7 mm
  • Overall Width (Imperial):.250 in
  • Overall Width (Metric):6.35 mm
Quantity
Price Each
1
$5.03
Standard Pack: 1