CTC 130 Photo2
Special Order 1 days

Shaft Collars - Clamp, Two-Piece

SKU: CTC-179

Two-Piece Shaft Collar

ECID: 1091544
  • Bore Diameter (Imperial):2.813 in
  • Bore Diameter (Metric):71.45 mm
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):4.250 in
  • Outside Diameter (Metric):107.95 mm
  • Overall Width (Imperial):.875 in
  • Overall Width (Metric):22.23 mm
Quantity
Price Each
1
$46.83
Standard Pack: 1