CTC 110A Photo1
In Stock

Shaft Collars - Clamp, Two-Piece

SKU: CTC-146A

Two-Piece Shaft Collar

ECID: 1048443
  • Bore Diameter:1.500 in (38.1 mm)
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Outside Diameter (Imperial):2.375 in
  • Outside Diameter (Metric):60.33 mm
  • Overall Width (Imperial):.563 in
  • Overall Width (Metric):14.3 mm
Quantity
Price Each
1
$15.22
Standard Pack: 1