Collars and Couplings Photo1
In Stock

Shaft Collar - Clamp, Two-Piece

SKU: CTC-146

Two-Piece Shaft Collar

ECID: 1048442
  • Bore Diameter (Imperial):1.500 in
  • Bore Diameter (Metric):38.1 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Material:Steel
  • Outside Diameter (Imperial):2.375 in
  • Outside Diameter (Metric):60.33 mm
  • Overall Width (Imperial):.563 in
  • Overall Width (Metric):14.3 mm
Quantity
Price Each
1
$11.34
Standard Pack: 1