CTC 130 Photo2
In Stock

Shaft Collar - Clamp, Two-Piece

SKU: CTC-136

Two-Piece Shaft Collar

ECID: 1048433
  • Bore Diameter (Imperial):1.188 in
  • Bore Diameter (Metric):30.18 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Material:Steel
  • Outside Diameter (Imperial):2.063 in
  • Outside Diameter (Metric):52.4 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$9.56
Standard Pack: 1