CTC 130 Photo2
In Stock

Shaft Collars - Clamp, Two-Piece

SKU: CTC-124

Two-Piece Shaft Collar

ECID: 1048419
  • Bore Diameter (Imperial):.813 in
  • Bore Diameter (Metric):20.65 mm
  • Brand:Collars & Couplings Inc
  • Collar Style:Two-Piece
  • Coupling Style:Clamp-Style
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outside Diameter (Imperial):1.625 in
  • Outside Diameter (Metric):41.28 mm
  • Overall Width (Imperial):.500 in
  • Overall Width (Metric):12.7 mm
Quantity
Price Each
1
$6.60
Standard Pack: 1