COL K1 Photo1
In Stock

Air Blow Guns - Safety Tip

SKU: COL-K2

COL-K2

ECID: 1075346
  • Body Material:Die Cast Zinc
  • Brand:Coilhose
  • Finish:Chrome Plated
  • Grip Style:Lever-Control Gun & Hose Set
  • Imperial/Metric:Imperial
  • Inlet Thread Size:1/4
  • Maximum Operating Pressure:150 PSI (lb/in²)
  • Measurement Standard:PSI
  • Nozzle Type:Safety Tip
  • Thread Type:FPT
Quantity
Price Each
1
$39.78
Standard Pack: 1