In Stock

Cushioned Rectangular Anti-Vibration Mount: 1/2 Threads, 2.50 in (63.5 mm) Thread Length, 0 lbs (0 kg) - Load Capacity

SKU: CO-1

H x 4.00 in (101.6 mm)L x 4.00 in (101.6 mm) Cushioned Rectangular Anti-Vibration Mount reduces noise and vibration for 0 lbs (0 kg) - loads.

ECID: 1094980
  • Base Length:4.00 in (101.6 mm)
  • Base Material:Elastomer
  • Base Shape:Rectangular
  • Base Width:4.00 in (101.6 mm)
  • Durometer:60 Shore A
  • Imperial/Metric:Imperial
  • Maximum Load Capacity:4000 lbs (1814.4 kg)
  • Minimum Load Capacity:0 lbs (0 kg)
  • Mount Material:Aluminum Alloy Plate Imbedded in Elastomer
  • Thread Length:2.50 in (63.5 mm)
  • Thread Size:1/2
Quantity
Price Each
1
$62.05
Standard Pack: 1