P190595 CMM Fixture Rest Pads Photo1
In Stock

Fixture Rest Pads

SKU: CMM-14016

CMM-14016

ECID: 1098820
  • Body Diameter:.500 in (12.7 mm)
  • Body Length:.500 in (12.7 mm)
  • Hole Thread Size:1/4-20
  • Imperial/Metric:Imperial
  • Specifications/Standards:RoHS
  • Specifications/Standards (All):RoHS
  • Stud Thread Size:1/4-20
  • Type:Standoff
Quantity
Price Each
1
$9.88