CLP 2 Photo1
In Stock

Clevis Pins - Standard

SKU: CLP-38

Standard Clevis Pin

ECID: 1149142
  • Ball Projection:No ball
  • Full Material:Low Carbon 1010 or 1018
  • Head Diameter:.375 in (9.5 mm)
  • Head Height:.094 in (2.4 mm)
  • Imperial/Metric:Imperial
  • Length Under Head:1.000 in (25.4 mm)
  • Locking Mechanism:Cotter Pin
  • Material:Steel
  • Number of Holes:1
  • Pin Diameter:.250 in (6.4 mm)
  • Pin Hole Diameter:.093 in (2.4 mm)
  • Pin Type:Standard
  • Usable Length:.984 in (25 mm)
Quantity
Price Each
1
$0.27
Standard Pack: 1