CLP 2 Photo1
In Stock

Clevis Pins - Standard

SKU: CLP-250

Standard Clevis Pin

ECID: 1149133
  • Ball Projection:No ball
  • Full Material:Low Carbon 1010 or 1018
  • Head Diameter:1.375 in (34.9 mm)
  • Head Height:.359 in (9.1 mm)
  • Imperial/Metric:Imperial
  • Length Under Head:5.000 in (127 mm)
  • Locking Mechanism:Cotter Pin
  • Material:Steel
  • Number of Holes:1
  • Pin Diameter:1.125 in (28.6 mm)
  • Pin Hole Diameter:.250 in (6.4 mm)
  • Pin Type:Standard
  • Usable Length:5.375 in (136.5 mm)
Quantity
Price Each
1
$33.67
Standard Pack: 1