CCF 350 Photo1
In Stock

Cam Followers - Stud, Metal

SKU: CCF-355

CCF-355

ECID: 1045723
  • Bearing Width:.438 in (11.1 mm)
  • Brand:Carter Mfg Company
  • Dynamic Load Capacity:860 lbs (390.1 kg)
  • Follower Type:Stud
  • Imperial/Metric:Imperial
  • Inside Diameter:No Inside Diameter in
  • Inside Diameter Range:NaN (NaN)
  • Material:Stainless Steel
  • Roller Diameter:.625 in (15.9 mm)
  • Roller Material:Metal
  • Roller Width:.438 in (11.1 mm)
  • Static Load Capacity:600 lbs (272.2 kg)
  • Stud Length:.750 in (19.1 mm)
  • Stud Thread Size:1/4-28
Quantity
Price Each
1
$65.61