CCF 305 Photo1
In Stock

Cam Followers - V-Groove Stud

SKU: CCF-305

CCF-305

ECID: 1045795
  • Bearing Width:1.313 in (33.4 mm)
  • Brand:Carter Mfg Company
  • Dynamic Load Capacity:Non Rated
  • Follower Type:V-Groove Stud
  • Imperial/Metric:Imperial
  • Inside Diameter:No Inside Diameter in
  • Material:Steel
  • Roller Diameter:.750 in (19.1 mm)
  • Roller Material:Metal
  • Roller Width:.375 in (9.5 mm)
  • Static Load Capacity:Non Rated
  • Stud Length:1.750 in (44.5 mm)
  • Stud Thread Size:3/4-16
Quantity
Price Each
1
$88.37
Standard Pack: 1