BTQ AX20 Photo1
In Stock

V-Belts - AX

SKU: BTQ-AX21

BTQ-AX21

ECID: 1049776
  • Belt Construction:Raw Edge Notched
  • Belt Cross Section:AX
  • Belt Length:23 in (584.2 mm)
  • Brand:Bestorq Inc
  • Imperial/Metric:Imperial
  • Overall Thickness:.313 in (8 mm)
  • Top Width:.500 in (12.7 mm)
Quantity
Price Each
1
$5.44Sale: $5.20
Standard Pack: 1