BSW 8 Photo1
In Stock

Metal Straight Handwheel is made of Cast Iron - Hub Diameter 1.875 in

SKU: BSW-8

These Metal Straight Handwheel has a 8.00 in Wheel diameter

ECID: 1090125
  • Color:Cast Iron
  • Finish:Unfinished
  • Hand Wheel Diameter (Imperial):8.00 in
  • Hand Wheel Diameter (Metric):203.2 mm
  • Hand Wheel Style:Without Handle
  • Handle Height (Metric):N/A
  • Handle Type:No Handle
  • Hole Type:Blank
  • Hub Diameter (Imperial):1.875 in
  • Hub Diameter (Metric):47.63 mm
  • Imperial/Metric:Imperial
  • Material:Cast Iron
  • Number of Spokes:3
  • Wheel Diameter (Imperial):8.00 in
  • Wheel Diameter (Metric):203.2 mm
  • Wheel Material:Cast Iron
  • Wheel Type:Three-Spoke
Quantity
Price Each
1
$24.72
Standard Pack: 1