In Stock

SF-64-22-.7500 in (19.1 mm) Bushing

SKU: BSF-28130

Type SF (Slip/Fixed Renewable) bushing made from Steel. Outside diameter is 1.000 in (25.4 mm); Length under head is 1.375 in (34.9 mm); Drill size is 3/4 in (19.1 mm).

ECID: 1022921
  • ANSI Number:SF-64-22
  • Brand:Boneham
  • Bushing Type:SF (Slip/Fixed Renewable)
  • Drill Size:3/4 in (19.1 mm)
  • Full Material:52100 Through-Hardened Steel
  • Imperial/Metric:Imperial
  • Inside Diameter:.7500 in (19.1 mm)
  • Length Under Head:1.375 in (34.9 mm)
  • Material:Steel
  • Measurement Standard:Inch
  • Outside Diameter:1.000 in (25.4 mm)
Quantity
Price Each
1
$14.08