In Stock

SF-32-8-.2570 in (6.5 mm) Bushing

SKU: BSF-19120

Type SF (Slip/Fixed Renewable) bushing made from Steel. Outside diameter is .500 in (12.7 mm); Length under head is .500 in (12.7 mm); Drill size is F.

ECID: 1022879
  • ANSI Number:SF-32-8
  • Brand:Boneham
  • Bushing Type:SF (Slip/Fixed Renewable)
  • Drill Size:F
  • Full Material:52100 Through-Hardened Steel
  • Imperial/Metric:Imperial
  • Inside Diameter:.2570 in (6.5 mm)
  • Length Under Head:.500 in (12.7 mm)
  • Material:Steel
  • Measurement Standard:Inch
  • Outside Diameter:.500 in (12.7 mm)
Quantity
Price Each
1
$12.91Sale: $11.76
Standard Pack: 1