In Stock

SF-32-8-.2031 in (5.2 mm) Bushing

SKU: BSF-19040

Type SF (Slip/Fixed Renewable) bushing made from Steel. Outside diameter is ; Length under head is .500 in (12.7 mm); Drill size is .

ECID: 1022873
  • ANSI Number:SF-32-8
  • Brand:Boneham
  • Bushing Type:SF (Slip/Fixed Renewable)
  • Full Material:52100 Through-Hardened Steel
  • Imperial/Metric:Imperial
  • Length Under Head:.500 in (12.7 mm)
  • Material:Steel
  • Measurement Standard:Inch
  • Outside Diameter (Imperial):.500 in
  • Outside Diameter (Metric):12.7 mm
Quantity
Price Each
1
$12.91Sale: $9.42
Standard Pack: 1