In Stock

SF-24-12-.2010 in (5.1 mm) Bushing

SKU: BSF-16030

Type SF (Slip/Fixed Renewable) bushing made from Steel. Outside diameter is .375 in (9.5 mm); Length under head is .750 in (19.1 mm); Drill size is #7.

ECID: 1022868
  • ANSI Number:SF-24-12
  • Brand:Boneham
  • Bushing Type:SF (Slip/Fixed Renewable)
  • Drill Size:#7
  • Full Material:52100 Through-Hardened Steel
  • Imperial/Metric:Imperial
  • Inside Diameter:.2010 in (5.1 mm)
  • Length Under Head:.750 in (19.1 mm)
  • Material:Steel
  • Measurement Standard:Inch
  • Outside Diameter:.375 in (9.5 mm)
Quantity
Price Each
1
$10.70