BSD 25 Photo1
In Stock

Weld On Spring Plungers - Ball Knob

SKU: BSD-45LO

BSD-45LO

ECID: 1139683
  • Body Diameter:1.000 in (25.4 mm)
  • Body Length:2.250 in (57.2 mm)
  • Body Material:Steel
  • End Force:5 lbs (2.3 kg)
  • Handle Style:Round
  • Handle Thread Size:3/8-16
  • Handle Width:1.380 in (35.1 mm)
  • Imperial/Metric:Imperial
  • Overall Length:2.630 in (66.8 mm)
  • Pin Diameter:.630 in (16 mm)
  • Pin Length:.563 in (14.3 mm)
  • Pin Material:Steel
  • Special Features (All):1/4-Turn Lockout
  • Special Features:1/4-Turn Lockout
Quantity
Price Each
1
$18.63