BLT 000 Photo1
In Stock

Push Button Pins - T-Handle are made of with a material handle of Aluminum

SKU: BLTS-125A

Push Button Pins - T-Handle are made of with a material handle of Aluminum, with a Nominal Pin Diameter of NaN mm

ECID: 1081742
  • Ball Grip Diameter (Imperial):.594 in
  • Ball Grip Diameter (Metric):15.09 mm
  • Double Shear Strength:36900 lbs
  • Grip Length (Imperial):1.75 in
  • Grip Length (Metric):44.45 mm
  • Handle Height (Metric):N/A
  • Handle Length (Imperial):2.000 in
  • Handle Length (Metric):50.8 mm
  • Handle Material:Aluminum
  • Handle Type:T-Handle
  • Head Height (Imperial):1.625 in
  • Head Height (Metric):41.28 mm
  • Lead Length (Imperial):.460 in
  • Lead Length (Metric):11.68 mm
  • Maximum Pin Diameter (Imperial):.4985 in
  • Minimum Pin Diameter (Imperial):.4970 in
  • Nominal Size (Imperial):1/2 in
  • Pin Material:Stainless Steel
  • Pullout Strength:1160 lbs
Quantity
Price Each
1
$26.92
Standard Pack: 1