BLT 000 Photo2
In Stock

Push Button Pins - L-Handle Material with a Ball Grip Diameter of 15.09 mm

SKU: BLLS-160A

Push Button Pins - L-Handle Material with a Ball Grip Diameter of 15.09 mm

ECID: 1081666
  • Ball Grip Diameter (Imperial):.594 in
  • Ball Grip Diameter (Metric):15.09 mm
  • Double Shear Strength:36900 lbs
  • Grip Length (Imperial):5.00 in
  • Grip Length (Metric):127 mm
  • Handle Height (Metric):N/A
  • Handle Length (Imperial):2.25 in
  • Handle Length (Metric):57.15 mm
  • Handle Material:Aluminum
  • Handle Type:L-Handle
  • Head Height (Imperial):1.625 in
  • Head Height (Metric):41.28 mm
  • Lead Length (Imperial):.460 in
  • Lead Length (Metric):11.68 mm
  • Maximum Pin Diameter (Imperial):.4985 in
  • Minimum Pin Diameter (Imperial):.4970 in
  • Nominal Size (Imperial):1/2 in
  • Pin Material:Stainless Steel
  • Pullout Strength:1160 lbs
Quantity
Price Each
1
$34.00
Standard Pack: 1