BLT 000 Photo2
Special Order 0 days

Push Button Pins - L-Handle Material Steel with a Ball Grip Diameter of .440 in (11.2 mm)

SKU: BLL-095

Push Button Pins - L-Handle Material Steel with a Ball Grip Diameter of .440 in (11.2 mm)

ECID: 1110423
  • Ball Grip Diameter:.440 in (11.2 mm)
  • Ball Grip Diameter (Imperial):.440 in
  • Ball Grip Diameter (Metric):11.18 mm
  • Grip Length:3.500 in (88.9 mm)
  • Handle Height (Metric):N/A
  • Handle Material:Aluminum
  • Handle Type:L-Handle
  • Imperial/Metric:Imperial
  • Material:Steel
  • Nominal Pin Diameter:.375 in (9.5 mm)
  • Nominal Pin Diameter (Imperial):.375 in
  • Nominal Pin Diameter (Metric):9.53 mm
  • Pin Material:Steel
CALL
Standard Pack: 1