BLBS 345A Photo1
In Stock

Push Button Pins - Button Handle in material Heat Treated Stainless Steel with a handle material of Black Aluminum

SKU: BLBS-070A

Push Button Pins - Button Handle in material Heat Treated Stainless Steel with a handle material of Black Aluminum, Nominal Pin Diameter of NaN mm

ECID: 1081590
  • Ball Grip Diameter (Imperial):.440 in
  • Ball Grip Diameter (Metric):11.18 mm
  • Double Shear Strength:20700 lbs
  • Grip Length (Imperial):1.50 in
  • Grip Length (Metric):38.1 mm
  • Handle Height (Metric):N/A
  • Handle Material:Black Aluminum
  • Handle Type:Button Handle
  • Head Diameter (Imperial):1.1250 in
  • Head Height (Imperial):1.0312 in
  • Head Height (Metric):26.19 mm
  • Imperial/Metric:Imperial
  • Lead Length (Imperial):.365 in
  • Lead Length (Metric):9.27 mm
  • Material:Heat Treated Stainless Steel
  • Maximum Pin Diameter (Imperial):.3735 in
  • Minimum Pin Diameter (Imperial):.3720 in
  • Nominal Size (Imperial):3/8 in
  • Pin Material:Stainless Steel
  • Pullout Strength:575 lbs
Quantity
Price Each
1
$25.70
Standard Pack: 1