BLB 001 Photo1
Special Order 0 days

Push Button Pins - Button Handle in material Heat Treated Alloy Steel with a handle material of Aluminum Alloy

SKU: BLB-002

Push Button Pins - Button Handle in material Heat Treated Alloy Steel with a handle material of Aluminum Alloy, Nominal Pin Diameter of 4.75 mm

ECID: 1110340
  • Ball Grip Diameter (Imperial):.220 in
  • Ball Grip Diameter (Metric):5.59 mm
  • Grip Length (Imperial):1.500 in
  • Grip Length (Metric):38.1 mm
  • Handle Height (Metric):N/A
  • Handle Material:Aluminum Alloy
  • Handle Type:Button Handle
  • Imperial/Metric:Imperial
  • Material:Heat Treated Alloy Steel
  • Nominal Pin Diameter (Imperial):.187 in
  • Nominal Pin Diameter (Metric):4.75 mm
  • Pin Material:Heat Treated Alloy Steel
CALL
Standard Pack: 1