In Stock

DG-40-12-.3125 in (7.9 mm) Castable Bushing

SKU: BDG-300

Type DG (Diamond Groove) bushing made from 52100 Through-Hardened Steel. Outside diameter is .625 in (15.9 mm); Length is ; Drill size is 5/16 in (7.9 mm).

ECID: 1022429
  • ANSI Number:DG-40-12
  • Brand:Boneham
  • Bushing Type:DG (Diamond Groove)
  • Drill Size:5/16 in (7.9 mm)
  • Imperial/Metric:Imperial
  • Inside Diameter:.3125 in (7.9 mm)
  • Material:52100 Through-Hardened Steel
  • Measurement Standard:Inch
  • Outside Diameter:.625 in (15.9 mm)
  • Overall Length:.750 in (19.1 mm)
Quantity
Price Each
1
$10.10