In Stock

DG-20-5-.1250 in (3.2 mm) Castable Bushing

SKU: BDG-30

Type DG (Diamond Groove) bushing made from 52100 Through-Hardened Steel. Outside diameter is .313 in (8 mm); Length is ; Drill size is 1/8 in (3.2 mm).

ECID: 1022417
  • ANSI Number:DG-20-5
  • Brand:Boneham
  • Bushing Type:DG (Diamond Groove)
  • Drill Size:1/8 in (3.2 mm)
  • Imperial/Metric:Imperial
  • Inside Diameter:.1250 in (3.2 mm)
  • Material:52100 Through-Hardened Steel
  • Measurement Standard:Inch
  • Outside Diameter:.313 in (8 mm)
  • Overall Length:.313 in (8 mm)
Quantity
Price Each
1
$6.22