In Stock

DG-26-8-.2188 in (5.6 mm) Castable Bushing

SKU: BDG-190

Type DG (Diamond Groove) bushing made from 52100 Through-Hardened Steel. Outside diameter is .406 in (10.3 mm); Length is ; Drill size is 7/32 in (5.6 mm).

ECID: 1022425
  • ANSI Number:DG-26-8
  • Brand:Boneham
  • Bushing Type:DG (Diamond Groove)
  • Drill Size:7/32 in (5.6 mm)
  • Imperial/Metric:Imperial
  • Inside Diameter:.2188 in (5.6 mm)
  • Material:52100 Through-Hardened Steel
  • Measurement Standard:Inch
  • Outside Diameter:.406 in (10.3 mm)
  • Overall Length:.500 in (12.7 mm)
Quantity
Price Each
1
$6.63