In Stock

DG-32-8-.1875 in (4.8 mm) Castable Bushing

SKU: BDG-150

Type DG (Diamond Groove) bushing made from 52100 Through-Hardened Steel. Outside diameter is .500 in (12.7 mm); Length is ; Drill size is 3/16 in (4.8 mm).

ECID: 1022424
  • ANSI Number:DG-32-8
  • Brand:Boneham
  • Bushing Type:DG (Diamond Groove)
  • Drill Size:3/16 in (4.8 mm)
  • Imperial/Metric:Imperial
  • Inside Diameter:.1875 in (4.8 mm)
  • Material:52100 Through-Hardened Steel
  • Measurement Standard:Inch
  • Outside Diameter:.500 in (12.7 mm)
  • Overall Length:.500 in (12.7 mm)
Quantity
Price Each
1
$6.93