BDA 5 Photo1
In Stock

Disc Springs

SKU: BDA-75

BDA-75

ECID: 1108177
  • Brand:Rolex Spring
  • Full Material:1075 Steel
  • Imperial/Metric:Imperial
  • Inside Diameter:.402 in (10.2 mm)
  • Inside Height:.0179 in (0.5 mm)
  • Load @ 75% Deflection:.0134 in (0.3 mm)
  • Material:Steel
  • Outside Diameter:.787 in (20 mm)
  • Outside Height:.0610 in (1.5 mm)
  • Thickness:.0433 in (1.1 mm)
Quantity
Price Each
1
$0.49