BCL 30 Photo1
Special Order 1 days

Notched Female Clamping Handle: 4.25 in Radius, 1/2-13 Threads, Teardrop Design

SKU: BCL-45

Black Plastic Notched Female Clamping Handle has a 1/2-13 Button /Through Hole for mounting onto male threaded applications that require an adjustable clamping action.

ECID: 1044210
  • Color:Black
  • Handle Radius:4.25 in
  • Handle Style:Teardrop Design
  • Imperial/Metric:Imperial
  • Insert Material:Carbon Steel
  • Material:Plastic
  • Mount Type:Button /Through Hole
  • Mounting Type:Button /Through Hole
  • Overall Height:2.94 in (74.7 mm)
  • Thread Size:1/2-13
Quantity
Price Each
1
$12.84
Standard Pack: 1