Button Thread Nuts
BCL 175 Photo1
In Stock

Button Thread Nuts - Knurled- 3/8-16 thread,Carbon Steel, NaN in OD

SKU: BCL-185

This Black Oxide finish Button Thread Nut has height of .750 in and outside diameter of NaN in

ECID: 1150229
  • Compatible Thread Size:3/8-16
  • Finish:Black Oxide
  • Full Material:Carbon Steel
  • Imperial/Metric:Imperial
  • Material:Carbon Steel
  • Nut Form:Round Knurled
  • Operating Temperature Range:N/A to N/A °F
  • Operating Temperature Range (Imperial): °F
  • Overall Height (Imperial):.750 in
  • Overall Height (Metric):19.05 mm
  • Thread Size:3/8-16
Quantity
Price Each
1
$10.03
Standard Pack: 1