P100405 Bonded Mounts   Snubbing Washers Photo1
In Stock

Bonded Mounts - Snubbing Washers

SKU: BBM-140

Bonded Mount Tail Snubbing Washer

ECID: 1094959
  • Bolt Size (Imperial):1/2
  • For Use With:Mount BBM-15 and BBM-20
  • Imperial/Metric:Imperial
  • Material:Zinc Plated Carbon Steel
  • Snubbing Washer Type:Tail Washer
  • Static Load Capacity (Imperial):450 lbs
  • Type:Snubbing Washer
Quantity
Price Each
1
$3.00
Standard Pack: 1