BA 485 Photo1
In Stock

Snaps - Spring Hooks

SKU: BA-490

BA-490

ECID: 1081190
  • Brand:Baron
  • Imperial/Metric:Imperial
  • Load Capacity:None
  • Material:Plated Formed Steel
  • Overall Length:3.125 in (79.4 mm)
  • Snap Type:Spring Snap
  • Stock Diameter:.313 in (8 mm)
Quantity
Price Each
1
$1.56
Standard Pack: 1