B 60 Photo1
In Stock

Ball Knobs - Round - Knob Diameter of 25.4 mm

SKU: B-36

Round Ball Knobs with a knob diameter of 25.4 mm

ECID: 1040959
  • Color:Black
  • Insert Material:Brass
  • Knob Diameter (Imperial):1.000 in
  • Knob Diameter (Metric):25.4 mm
  • Knob Material:Phenolic
  • Knob Style:Round
  • Mount Type:Threaded Insert
  • Mounting Method:Threaded
  • Mounting Type:Threaded Insert
  • Thread Length (Imperial):.500 in
  • Thread Length (Metric):12.7 mm
  • Thread Size:3/8-24
Quantity
Price Each
1
$2.22
Standard Pack: 1